2XYZ ESMART+RSMART+SSMART
Pórtico 3D com eixo Z leve para cargas úteis até 60(*) kg. Velocidade/Aceleração até 2,5 m/s e 8 m/s²
Tamanhos disponíveis
Please configure the product or see feature data below.
Espaço de trabalho configurável até :
X : 11 000 mm
Y : 3 500 mm
Z : 750 mm
(*) Cargas mais elevadas podem ser alcançadas com opções adicionais, para tal aplicação por favor contacte a Rollon
X : 11 000 mm
Y : 3 500 mm
Z : 750 mm
(*) Cargas mais elevadas podem ser alcançadas com opções adicionais, para tal aplicação por favor contacte a Rollon
O essencial
- Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
- Consisting of the linear units “E-SMART”, “R-SMART” and “S-SMART”
- Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
- Manipulator made to order with tailor-made stroke
- Technical file on request with calculation notice
- Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
- Useful accessories: reducers and its mounting kits, sensor holders
Invalid Part ID
You need some help with a 3D file?