Please contact ROLLON for all other axis combination requests
Vertical Axis
S-Smart
Linear unit with a movable profile and a fixed carriage/motor.
Available Sizes
50
65
80
The configurator is not available for this product.
Our team can help you.
- Motion provided by one linear recirculating ball guide and a toothed belt
- Linear unit manufactured on request with customized stroke
- Technical file with calculation notice supplied on request
- Belt with “Omega” passage for more free working space and lighter moving mass
- SMART” series: best-selling series for its simplicity and speed of implementation
- To be reserved for moderate load and speed applications
- Level of protection suitable for workshop environments
- Threaded holes at the end of the profile for simple and direct gripper attachment
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
- Useful accessories: gearboxes and mounting kits, sensor holders
| Unit : mm |
S-SMART 50 |
S-SMART 65 |
S-SMART 80 |
| Profile width/height | 50 x 50 | 65 x 65 | 80 x 80 |
| Rail size | 12 | 15 | 20 |
| Maxi. stroke | 1000 | 1500 | 2000 |
| Maxi. repetability | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Pick & Place system Y-Z
| Y axis | Z axis |
| R-SMART 120 | S-SMART 50 ou 65 ou 80 |
| R-SMART 160 | S-SMART 65 ou 80 |
| ROBOT 100 | S-SMART 50 |
| ROBOT 130 | S-SMART 50 ou 65 |
| ROBOT 160 | S-SMART 65 ou 80 |
| SAB 120 | S-SMART 65 |
| SAB 180 | S-SMART 80 |
- Pick & Place system 2X-Z
| X axis | Z axis |
| 2 x E-SMART 50 | S-SMART 50 ou 65 |
| 2 x E-SMART 80 | S-SMART 65 ou 80 |
| 2 x E-SMART 100 | S-SMART 80 |
Mathieu MACCHI
Engineering
You need some help with a 3D file?