Actuators
High speed

UNILINE A

"Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s²
Available Sizes
40 55 75
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by a linear roller guide and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases
  • Suitable for automatic cycle operation at high working rates and moderate loads
  • Protection of the unit by longitudinal seals for operation in a dirt environment
  • Drive torque transmission to the pulley by means of a keyed hollow shaft
  • Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems

Anti Corrosion materials and protections

Available in “anti-corrosion” version for wet environments

Environment

Operating temperature range from -20 °C to + 80 °C

Dimensions

A40
A55
A75
Profile width/height (mm) 40 x 40 55 x 55 75 x 75
Rail size (mm) 18 28 43
Maxi. working stroke (mm) 1660 2770 3000
Maxi. repetability (mm) 0,1 0,1 0,1

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?