Actuators
Best selling serie

R-Smart System

Linear actuator with a simplified design. Top-selling series for its speed of implementation
Available Sizes
120 160 220
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Particularly suitable for mounting on edge due to the belt being held and guided by bearings
  • Level of protection suitable for workshop environment
  • Rigid self-supporting structure due to rectangular cross-section of aluminium profile
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor holders

Assembly kits available to create the following multi-axis systems

  • Pick & Place system Y-Z
Y axis Z axis
R-SMART 120 S-SMART 50 ou 65 ou 80
R-SMART 160 S-SMART 65 ou 80
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x E-SMART 50 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 220

Please contact ROLLON for all other axis combination requests

Dimensions

R-SMART 120 
R-SMART 160 
R-SMART 220
Profile width/height (mm) 120 x 65 160 x 90 220 x 100
Rail size (mm) 15 20 25
Maxi. working stroke (mm) 6050 6000 5900
Special stroke (mm) 11200 11200 11100
Maxi. repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?