Actuators
New
Most protected

Plus System ELM

Compact linear unit for polluted environment
Available Sizes
50 65 80 110
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Suitable for configuration in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Optional double carriage configuration driven by the same belt
  • Guide, belt and pulleys protected by a polyurethane protective belt guided by bearings
  • Profile can be pressurised with clean dry air to further improve the unit’s airtightness to the outside
  • Quick and easy mounting by means of an expandable hub of the gear unit directly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft

Assembly kits available to create the following multi-axis systems

  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 100
2 x ELM 65 ROBOT 130 SC 65 ou ZCH 60
2 x ELM 80 ROBOT 130 SC 65 ou ZCH 60
2 x ELM 80 ROBOT 160 SC 130 ou ZCH 90 ou ZCH 100
2 x ELM 110 ROBOT 160 SC 130 ou ZCH 90 ou ZCH 100
2 x ELM 110 ROBOT 220 SC 160

Please contact ROLLON for other axis combination requests

Dimensions

Unit : mm
ELM 50
ELM 65
ELM 80
ELM 110
Profile width/height 50 x 50 65 x 65 80 x 80 110 x 110
Rail size 12 mini 15 20 25
Max. working stroke 3700 6000 6000 6000
Spécial Stroke 9000 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?