DGIHR K DO
Extremidades de haste hidráulicas com rolamento esférico prensado, rosca fêmea, com ranhura e disposição de fixação. Rosca direita: DGIHR-K_DO
Tamanhos disponíveis
20 → 120
A ferramenta de seleção não está disponível para este produto.
Nossa equipe pode ajudá-lo a selecionar o produto certo.
O configurador não está disponível para este produto.
Nossa equipe pode ajudá-lo.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGIHR-K_DO and left hand thread: DGIHL-K_DO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- Used for minimum linkage distances with maximum stroke utilisation.
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
- maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)
For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGIHR-K 20 DO | 20 | M 16 x 1,5 | 56 | 80 |
| DGIHR-K 25 DO | 25 | M 16 x 1,5 | 56 | 80 |
| DGIHR-K 30 DO | 30 | M 22 x 1,5 | 64 | 94 |
| DGIHR-K 35 DO | 35 | M 28 x 1,5 | 78 | 112 |
| DGIHR-K 40 DO | 40 | M 35 x 1,5 | 94 | 135 |
| DGIHL-K 40 DO | 40 | M 35 x 1,5 | 94 | 135 |
| DGIHR-K 50 DO | 50 | M 45 x 1,5 | 116 | 168 |
| DGIHR-K 60 DO | 60 | M 58 x 1,5 | 130 | 200 |
| DGIHR-K 70 DO | 70 | M 65 x 1,5 | 154 | 237 |
| DGIHR-K 80 DO | 80 | M 80 x 2 | 176 | 265 |
| DGIHR-K 90 DO | 90 | M 100 x 2 | 206 | 323 |
| DGIHR-K 100 DO | 100 | M 110 x 2 | 230 | 360 |
| DGIHR-K 110 DO | 110 | M 120 x 3 | 265 | 407.5 |
| DGIHR-K 120 DO | 120 | M 130 x 3 | 340 | 490 |
You need some help with a 3D file?