myRollon Web Services
Rollon corporate website
Telescopic Rail DE…D
Rigid and compact ball slide with hardened Raceways
Available Sizes
28
35
43
63
The Essential
- Clearance-free steel slide over the entire stroke
- Versions with double stroke ( DE…D), synchronized extension (DE43…Z), with reinforced and damped stop (DE…S)
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways
- The only industrial slides on the market allowing a calculation of product life
- Rail and slide in high performance cold drawn steel for an optimization of mass and inertiaExcellent quality of movement even under load
- Suitable for automatic cycles at high speeds (Vmax up to 0.8 m/s)
- The stroke can be adapted on request as required. Please note that this will change the load capacity values
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Flat mounting configuration possible (axial load capacity values / pairs)
End stops outside the slide recommended for high load cases
environment-feature
Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C

Let's place right now your order