Telescopic
Stainless Steel Roller slide

Telerace TQAX

Stainless steel full extension roller slide with square section for challenging application
Available Sizes
26 40
1. Environment
2. Axis configuration
Array
Correspond to the maximum length defined during the design for the integration of the telescopic slide
3. Loading
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration
Name
Stroke
Public Price
Load Capacity
-
Shock/Vibration Resistance
Width
Height
Weight

Features

  • Suitable for vertical or flat mounting configurations. Please refer to the axial load capacity values / pairs
  • Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
  • Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
  • Smooth and silent motion
  • End stop in closed position with integrated rubber shock absorber

Anti Corrosion materials and protections

Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray

Environmental Compatibility

Operating temperature range from -20 to +80°C

You need some help with a 3D file?