myRollon Web Services
Rollon corporate website
Telerace TQAX
Stainless steel full extension roller slide with square section for challenging application
Available Sizes
26
40
The Essential
- Suitable for vertical or flat mounting configurations. Please refer to the axial load capacity values / pairs
- Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
- Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
- Smooth and silent motion
- End stop in closed position with integrated rubber shock absorber
Anti Corrosion materials and protections
Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray
environment-feature
Operating temperature range from -20 to +80°C

Let's place right now your order