Actuator Systems
New
Rack with compound shell rollers

YZP-SRSR

Lightweight portal for long stroke application
Available Sizes
180/120 250/180

Y : SAR
Z : SAR
Catalogs
A sua pesquisa
Quick/Advanced
The simulation you are going to carry out takes into account a cycle composed of two return trips on the Z axis and one return trip on the Y axis, without interpolation.
Environment
Strokes
The simulated cycle takes into account one return trip on the Y axis
The simulated cycle takes into account two return trips on the Z axis
yz[axe_z2][stroke][tooltip]
Payload
Workrate
(s)
The reference cycle time gives you information about the duration of your cycle for usual speed and acceleration (2m/s²)
(s)
Corresponds to a cycle composed of a go-an-back on Y axis, and two go-and-backs on Z axis
(s)
Effective total cycle time achieved by your system
Maximal achieved speed on Y axis
Maximal achieved speed on Z axis
Maximal achieved speed on Z axis second stroke
Lifetime (Optional)
(s)
The total pause time includes the pause time during the cycle and between two cycles
Choose your configuration
This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Features

  • Movement by means of polyamide-coated roller guides and rack and pinion drive
  • Consisting of linear units “Speedy SAR” and “Speedy ZSY”
  • Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice
You need some help with a 3D file?