Belt drive(Y) - Ball screw drive(Z)

YZ RSMART+TH

2D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
120/110 160/145
Workspace configurable up to : Y : 3 500 mm Z : 800 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?