Double Rod

TEC

Compact telescopic unit with a double rod and synchronous output.
Available Sizes
200
Rack and pinion driven telescopic axes with double beam Double synchronous stroke using a single motor Overall size reduced by 35% compared to standard axes Speed up to 3 m/s Reduced maintenance Base Mass (zero stroke): 46 kg Linear Mass: 2.33 kg/100 mm Mass Second Extension (zero stroke): 8.9 kg Mass Second Extension (x 100 mm stroke): 0.78 kg/100mm Mass First Extension (zero stroke): 15.7 kg Mass First Extension (x 100 mm stroke): 1.55 kg/100mm Maximum Velocity: 4 m/s Unloaded Repeatability: ±0.15 mm Drive Type: Rack features Gear Module First Extension: 3 Pinion Primitive Circumference: 219.990 mm/rotation

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?