Designed for double contact cam movements

PFD

Specifically designed for double contact cam movements.
Outer diameters range from 24 mm to 32 mm.
Specifically engineered for automatic machinery, positioners and cam movements.
Available Sizes
24 28 32

The selection tool is not available for this product.

Our team can help you to select the right product.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?