Rolled Profile

NTB

Full-extension ball slide. Optional surface treatments and special machining on request. Full range of accessories such as locking and damping systems available.
Available Sizes
27
Stroke up to 1 300 mm. Maximum payload over 800 N/pair.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?