DGK SK

液压关节轴承,带挤压球面滑动轴承、内螺纹、带槽和夹紧装置。右旋螺纹:DGK_SK。
可用大小
25 → 160

选择工具不适用于此产品。

我们的团队可以帮助您选择合适的产品。

此产品不提供配置器。

我们的团队可以为您提供帮助。

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGK_SK

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_ES spherical-plain bearing and fixed with retaining rings.

For shaft diameters from 25 mm to 160 mm.

Type d (mm) G d2 (mm) l4 (mm)
DGK 25 SK 25 M 18 x 2 56 95
DGK 30 SK 30 M 24 x 2 64 109
DGK 35 SK 35 M 30 x 2 78 132
DGK 40 SK 40 M 39 x 3 94 155
DGK 50 SK 50 M 50 x 3 116 198
DGK 60 SK 60 M 64 x 3 130 240
DGK 70 SK 70 M 80 x 3 154 278
DGK 80 SK 80 M 90 x 3 176 305
DGK 90 SK 90 M 100 x 3 206 363
DGK 100 SK 100 M 110 x 4 230 400
DGK 110 SK 110 M 120 x 4 264 442
DGK 120 SK 120 M 150 x 4 340 540
DGK 140 SK 140 M 160 x 4 380 620
DGK 160 SK 160 M 180 x 4 480 710
Type d (mm) G d2 (mm) l4 (mm)
你需要一些3D文件的帮助吗?