DGEP FS

XXL 大径向球面滑动轴承,滑动组合钢/PTFE,符合 DIN ISO 12240-1
可用大小
100 → 630

The Essential

DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, hardened, radially split, bonded with PTFE – sheet
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.

For shaft diameters from 100 mm to 630 mm. All items on request.

Type d (mm) D (mm) B (mm)
DGEP 100 FS 100 150 71
DGEP 110 FS 110 160 78
DGEP 120 FS 120 180 85
DGEP 140 FS 140 210 100
DGEP 160 FS 160 230 115
DGEP 180 FS 180 260 128
DGEP 200 FS 200 290 140
DGEP 220 FS 220 320 155
DGEP 240 FS 240 340 170
DGEP 260 FS 260 370 185
DGEP 280 FS 280 400 200
DGEP 300 FS 300 430 212
DGEP 320 FS 320 460 230
DGEP 340 FS 340 480 243
DGEP 360 FS 360 520 258
DGEP 380 FS 380 540 272
DGEP 400 FS 400 580 280
DGEP 420 FS 420 600 300
DGEP 440 FS 440 630 315
DGEP 460 FS 460 650 325
DGEP 480 FS 480 680 340
DGEP 500 FS 500 710 355
DGEP 530 FS 530 750 375
DGEP 560 FS 560 800 400
DGEP 600 FS 600 850 425
DGEP 630 FS 630 900 450
Type d (mm) D (mm) B (mm)

 

你需要一些3D文件的帮助吗?