K 系列

CMEX

采用聚四氟乙烯的自动润滑关节轴承,不锈钢材质,外螺纹,K 系列,符合 DIN ISO 12240-4 标准,免维护
可用大小
6 → 12

The Essential

Self-lubricating rod ends with PTFE in ergal and stainless steel, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE Ergal rod ends with stainless steel/PTFE coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: ERGAL (alloy EN AW 7075 state T6) blue or purple anodized surface
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: AISI 440c stainless steel
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CMEX6 M6 6 20 12.7
CMEX8 M8 8 24 15.87
CMEX10 M10 10 28 19.05
CMEX12 M12 12 32 22.22
CMEXL6 M6 6 20 12.7
CMEXL8 M8 8 24 15.87
CMEXL10 M10 10 28 19.05
CMEXL12 M12 12 32 22.22
Type d (mm) d2 (mm) dk (mm)
你需要一些3D文件的帮助吗?