K 系列

BEM

带 DURBAL-Glide(聚四氟乙烯)的关节轴承,外螺纹,K 系列,符合 DIN ISO 12240-4 标准,免维护
可用大小
5 → 30

The Essential

DURBAL heavy-duty rod ends with integral spherical-plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: BEM_-20-501 and left hand thread: BEM_-20-502

  • Housing: 17Cr3 forged steel, tempered, surface galvanized, free of Cr VI
  • Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

On request with DURBAL-Coat (Zinc-Nickel) and stainless steel joint ball

​​​Available as a complete linkages (system) solution or separately with threaded bolts, threaded links and hexagonal locking nuts. For shaft diameters from 5 mm to 30 mm.

Type d (mm) G d2 (mm) l2 (mm)
BEM 05 – 20 – 501 5 M 5 18 42
BEM 05 – 20 – 502 5 M 5 18 42
BEM 06 – 20 – 501 6 M 6 20 46
BEM 06 – 20 – 502 6 M 6 20 46
BEM 08 – 20 – 501 8 M 8 24 54
BEM 08 – 20 – 502 8 M 8 24 54
BEM 10 – 20 – 501 10 M 10 28 62
BEM 10 – 20 – 502 10 M 10 28 62
BEM 12 – 20 – 501 12 M 12 32 70
BEM 12 – 20 – 502 12 M 12 32 70
BEM 14 – 20 – 501 14 M 14 36 78
BEM 14 – 20 – 502 14 M 14 36 78
BEM 16 – 20 – 501 16 M 16 42 87
BEM 16 – 20 – 502 16 M 16 42 87
BEM 18 – 20 – 501 18 M 18 x 1,5 46 95
BEM 18 – 20 – 502 18 M 18 x 1,5 46 95
BEM 20 – 20 – 501 20 M 20 x 1,5 50 103
BEM 20 – 20 – 502 20 M 20 x 1,5 50 103
BEM 22 – 20 – 501 22 M 22 x 1,5 54 111
BEM 22 – 20 – 502 22 M 22 x 1,5 54 111
BEM 25 – 20 – 501 25 M 24 x 2 60 124
BEM 25 – 20 – 502 25 M 24 x 2 60 124
BEM 30 – 20 – 501 30 M 30 x 2 70 145
BEM 30 – 20 – 502 30 M 30 x 2 70 145
Type d (mm) G d2 (mm) l2 (mm)
你需要一些3D文件的帮助吗?