曲线&线性

Curviline

曲线导轨
可用大小
16.5 23

结合不同半径的直线和弧形运动的直线滚轮导轨
市场上最经济的技术解决方案。
即使在复杂运动的情况下,滑块的预压也会在钢轨的整个长度上保持不变
例如,可以将滚轮直接安装在移动设备上,从而降低移动系统的厚度。
可定制不同半径、形状的弧形轨迹实现特殊的功能。
工作温度范围为-20°C至+80°C”

镀锌钢版本,轨道材料:滑块体采用C43和Fe360。100Cr6滚轮。根据要求,FDA批准的化学镀镍可以达到更高的防腐效果。

In the case of non-centred loads or applied forces, the moments generated must be compensated for by using two guides mounted in parallel and equipped with several runners

For short production times, use the radius given in the catalogue, but if necessary, it is also possible to produce customised radius

Rail joint not recommended

你需要一些3D文件的帮助吗?