Série K

DSA-T/K

Cabeças de rótula com chumaceira esférica prensada, aço/PTFE, série K, rosca macho, de acordo com a norma DIN ISO 12240-4, isenta de manutenção
Tamanhos disponíveis
5 → 50

The Essential

DURBAL standard rod ends with pressed spherical plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: DSA_T/K and left hand thread: DSAL_T/K

  • Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: bearing brass, lined with bronze – PTFE – composite
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use in situations of low speeds and dynamic loads;
  • Rod end housings of forged and heatd-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DG_PW radial-spherical-plain bearing.
  • Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.

Available as a complete linkages (system) solution or separately with threaded bolts, threaded links, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 50 mm.

Type d (mm) G d2 (mm) l2 (mm)
DSA 05 T/K 5 M 5 18 42
DSAL 05 T/K 5 M 5 18 42
DSA 06 T/K 6 M 6 20 46
DSAL 06 T/K 6 M 6 20 46
DSA 08 T/K 8 M 8 24 54
DSAL 08 T/K 8 M 8 24 54
DSA 10 T/K 10 M 10 28 62
DSAL 10 T/K 10 M 10 28 62
DSA 12 T/K 12 M 12 32 70
DSAL 12 T/K 12 M 12 32 70
DSA 12 T/K M12x1,25 12 M 12 x 1,25 32 70
DSAL 12 T/K M12x1,25 12 M 12 x 1,25 32 70
DSA 14 T/K 14 M 14 36 78
DSAL 14 T/K 14 M 14 36 78
DSA 16 T/K 16 M 16 42 87
DSAL 16 T/K 16 M 16 42 87
DSA 16 T/K M16x1,5 16 M 16 x 1,5 42 87
DSAL 16 T/K M16x1,5 16 M 16 x 1,5 42 87
DSA 18 T/K 18 M 18 x 1,5 44 94
DSAL 18 T/K 18 M 18 x 1,5 44 94
DSA 20 T/K 20 M 20 x 1,5 50 103
DSAL 20 T/K 20 M 20 x 1,5 50 103
DSA 25 T/K 25 M 24 x 2 60 124
DSAL 25 T/K 25 M 24 x 2 60 124
DSA 30 T/K 30 M 30 x 2 70 145
DSAL 30 T/K 30 M 30 x 2 70 145
DSA 35 T/K 35 M 36 x 2 81 165.5
DSAL 35 T/K 35 M 36 x 2 81 165.5
DSA 40 T/K 40 M 42 x 2 91 187.5
DSAL 40 T/K 40 M 42 x 2 91 187.5
DSA 50 T/K 50 M 48 x 2 117 218.5
DSAL 50 T/K 50 M 48 x 2 117 218.5
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?