Rolos com gaiola

BRTM Niro

Cabeças de rótula em aço inoxidável com rolamento de rolos, modelo de gaiola, rosca macho, série K, DIN ISO 12240-4, baixa manutenção, lubrificação possível
Tamanhos disponíveis
10 → 30

The Essential

DURBAL heavy-duty rod ends in stainless steel, with integral self-aligning roller bearing, series K, male thread, according to DIN ISO 12240-4, cage design
Right hand thread: BRTM_-60-501 and left hand thread: BRTM_-60-502

  • Housing: AISI 304 stainless steel, forged, hardened, bearing race superfinished, Size 25, 30 can be made as turning part, surface electropolished
  • Inner ring: AISI 440b stainless steel, hardened, superfinished
  • Rolling element: AISI 440c stainless steel, hardened, super
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple in stainless steel: DIN 3405 D1/A (until size 10) / DIN 71 412 H1 (from size 12), further grease nipples.
  • Temperature range: -45°C to +120°C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • High loads,
  • Mainly all rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel or conical grease nipple. Further special grease nipples available on request;
  • Covering discs in stainless steel on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Assembly instruction only for heavy-duty rod ends in stainless steel with integral self-aligning roller bearing with male-thread.
DURBAL Premium Line stainless steel heavy-duty rod ends are all hardened to ensure a long life time even under higher loads.
Therefore torques have to be used according to the table**. Moreover, these heavy-duty rod ends should only be used in areas, where no transverse forces act on the thread.

Available as a complete linkage (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 10 mm to 30 mm.

Type d (mm) G d2 (mm) l2 (mm)
BRTM 10 – 60 – 501 10 M 10 28 62
BRTM 10 – 60 – 502 10 M 10 28 62
BRTM 12 – 60 – 501 12 M 12 32 70
BRTM 12 – 60 – 502 12 M 12 32 70
BRTM 16 – 60 – 501 16 M 16 42 87
BRTM 16 – 60 – 502 16 M 16 42 87
BRTM 20 – 60 – 501 20 M 20 x 1,5 50 103
BRTM 20 – 60 – 502 20 M 20 x 1,5 50 103
BRTM 25 – 60 – 501 25 M 24 x 2 64 126
BRTM 25 – 60 – 502 25 M 24 x 2 64 126
BRTM 30 – 60 – 501 30 M 30 x 2 70 145
BRTM 30 – 60 – 502 30 M 30 x 2 70 145
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?