HVE series
重要
The HVE series linear units are the best quality-price ratio and no compromise on performance solution, that makes it an ideal choice for a wide range of industrial applications.
Optimal reliability in dirty environments
A dedicated stainless-steel sealing strip ensures complete protection against dust, dirt, and other contaminants
Cost effective
Highly engineered design and an accurate choice of components and materials allow best-in-class performance and reliability ratio
High load capacity
The right combination of recirculating ball guides and aluminum profile, extruded with elaborate geometries, allows for high stiffness and load capacity.
Enhanced productivity
Quality design ensures high dynamics with stressful duty cycles: speed up to 3 m/s, acceleration up to 30 m/s².
Reliable repeatability accuracy
Up to ± 0.05 mm
Compact solution
Optimized driving head is designed to perfectly fit with the actuator body, creating a compact and streamlined solution.