Axial locking nut

LF

Axial locking nut designed for applications where radial clamping is not possible. Ensures secure locking through front-mounted screws acting on a threaded spring system.
Available Sizes
28 30 31 33 34 37 39 43 48 50 53 56 58 62 65 69 72 75 80 85 90 95 105 110 115 120 125 130 135 140 145 155 165 170 175 180

The selection tool is not available for this product.

Our team can help you to select the right product.

You need some help with a 3D file?