Ideal for space-constrained applications

FP

Full complement needle roller design for maximum load capacity in a compact form factor.
Outer diameters range from 10 mm to 15 mm, ideal for space-constrained applications.
Available with convex outer ring (FP..) or cylindrical outer ring (FPL..).
Available Sizes
10 11 12 13 14 15

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

You need some help with a 3D file?