DGE AX
軸方向球面平滑軸受滑動組合せ鋼/鋼、DIN ISO 12240-3に準拠
製品サイズ
10 → 200
この商品には選択ツールはご利用いただけません。
当社チームが適切な製品選びをお手伝いします。
この製品ではコンフィギュレーターをご利用いただけません。
当社チームがお手伝いします。
DURBAL axial spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-3
- Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 10,12,15, 120-200 only on request
Special characteristics:
- The take up axial forces and pass supporting forces with low moment levels into the companion structure.
- Lubrication is by means of the housing cover. Can be combined with Series E radial-spherical plain bearings in accordance with DIN-ISO 12240-1.
For shaft diameters from 10 mm to 200 mm.
| Type | d (mm) | D (mm) | T (mm) |
|---|---|---|---|
| DGE 10 AX | 10 | 30 | 9.5 |
| DGE 12 AX | 12 | 35 | 13 |
| DGE 15 AX | 15 | 42 | 15 |
| DGE 17 AX | 17 | 47 | 16 |
| DGE 20 AX | 20 | 55 | 20 |
| DGE 25 AX | 25 | 62 | 22.5 |
| DGE 30 AX | 30 | 75 | 26 |
| DGE 35 AX | 35 | 90 | 28 |
| DGE 40 AX | 40 | 105 | 32 |
| DGE 45 AX | 45 | 120 | 36.5 |
| DGE 50 AX | 50 | 130 | 42.5 |
| DGE 60 AX | 60 | 150 | 45 |
| DGE 70 AX | 70 | 160 | 50 |
| DGE 80 AX | 80 | 180 | 50 |
| DGE 100 AX | 100 | 210 | 59 |
| DGE 120 AX | 120 | 230 | 64 |
| DGE 140 AX | 140 | 260 | 72 |
| DGE 160 AX | 160 | 290 | 77 |
| DGE 180 AX | 180 | 320 | 86 |
| DGE 200 AX | 200 | 340 | 87 |
| Type | d (mm) | D (mm) | T (mm) |
3D ファイルに関してお問い合わせください