Kシリーズ

CME

自己潤滑性ロッドエンド、PTFE入りエルゴパイプ、オネジ、シリーズK、DIN ISO 12240-4、メンテナンスフリー
製品サイズ
6 → 12

The Essential

Self-lubricating rod ends with PTFE in ergal, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE Ergal rod ends with steel/PTFE coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: ERGAL (alloy EN AW 7075 state T6) blue or purple anodized surface
Outer ring: C45 (1.1191) carbon steel and PTFE bonded on the inner surface
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CME6 M6 6 20 12.7
CME8 M8 8 24 15.87
CME10 M10 10 28 19.05
CME12 M12 12 32 22.22
CMEL6 M6 6 20 12.7
CMEL8 M8 8 24 15.87
CMEL10 M10 10 28 19.05
CMEL12 M12 12 32 22.22
Type d (mm) d2 (mm) dk (mm)
3D ファイルに関してお問い合わせください