Belt drives(X/Y) - Ball screw drive(Z)

2XYZ E-SMART+R-SMART+TH

3D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on X-Y axis
製品サイズ
50/120/110 80/160/145
Workspace configurable up to : X : 11 000 mm Y : 3 500 mm Z : 800 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

3DファイルはWebサイトで利用できないようです。

是非、ご連絡をお願いします。

3D ファイルに関してお問い合わせください