Serie E

EM

Teste a snodo con DURBAL-Glide (PTFE), filettatura maschio, serie E/EH, DIN ISO 12240-4, senza manutenzione
Taglie disponibili
6 → 60

The Essential

DURBAL heavy-duty rod ends with integral spherical-plain bearing, series E/EH, male thread, according to DIN ISO 12240-4
Right hand thread: EM_-20-501 and left hand thread: EM_-20-502

  • Housing: C45 forged steel, tempered, surface galvanized, free of Cr VI
  • Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

On request with DURBAL-Coat (Zinc-Nickel) and stainless steel joint ball.​​​

Available as a complete linkages (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 60 mm.

Type d (mm) G d2 (mm) l2 (mm)
EM 06 – 20 – 501 6 M 6 20 46
EM 06 – 20 – 502 6 M 6 20 46
EM 08 – 20 – 501 8 M 8 23 53.5
EM 08 – 20 – 502 8 M 8 23 53.5
EM 10 – 20 – 501 10 M 10 28 62
EM 10 – 20 – 502 10 M 10 28 62
EM 12 – 20 – 501 12 M 12 32 70
EM 12 – 20 – 502 12 M 12 32 70
EM 15 – 20 – 501 15 M 14 38 82
EM 15 – 20 – 502 15 M 14 38 82
EM 17 – 20 – 501 17 M 16 44 91
EM 17 – 20 – 502 17 M 16 44 91
EM 20 – 20 – 501 20 M 20 x 1,5 51 103.5
EM 20 – 20 – 502 20 M 20 x 1,5 51 103.5
EM 25 – 20 – 501 25 M 24 x 2 62 125
EM 25 – 20 – 502 25 M 24 x 2 62 125
EM 30 – 20 – 501 30 M 30 x 2 70 145
EM 30 – 20 – 502 30 M 30 x 2 70 145
EM 35 – 20 – 501 35 M 36 x 3 82 181
EM 35 – 20 – 502 35 M 36 x 3 82 181
EM 40 – 20 – 501 40 M 42 x 3 92 191
EM 40 – 20 – 502 40 M 42 x 3 92 191
EM 40 – 21 – 501 40 M 39 x 3 92 196
EM 40 – 21 – 502 40 M 39 x 3 92 196
EM 45 – 20 – 501 45 M 45 x 3 102 216
EM 45 – 20 – 502 45 M 45 x 3 102 216
EM 45 – 21 – 501 45 M 42 x 3 102 214
EM 45 – 21 – 502 45 M 42 x 3 102 214
EM 50 – 20 – 501 50 M 52 x 3 112 251
EM 50 – 20 – 502 50 M 52 x 3 112 251
EM 50 – 21 – 501 50 M 45 x 3 112 241
EM 50 – 21 – 502 50 M 45 x 3 112 241
EM 60 – 20 – 501 60 M 60 x 4 135 292.5
EM 60 – 20 – 502 60 M 60 x 4 135 292.5
EM 60 – 21 – 501 60 M 52 x 3 135 277.5
EM 60 – 21 – 502 60 M 52 x 3 135 277.5
Type d (mm) G d2 (mm) l2 (mm)

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?

Avete bisogno di aiuto con un file 3D?
Riferimento
EM
Serie E
Affinate la vostra ricerca con il nostro strumento di preselezione
Ottenete un prezzo preventivo per la vostra soluzione
Effettuate un ordine o convalidate la vostra configurazione con un esperto
modified_E-

Rollon S.p.A.

via Trieste 26
20871 Vimercate MB

+39 039 62591

Nome file:

Dimensione File:

Trascinare e rilasciare
Dimensione massima:20Mb. Formati disponibili:jpg, pdf, png, bmp, dxf, step.
0 File CAD
Nessun file da scaricare
Vai ai download