Actuators
Vertical Axis

S-Smart System

Linear unit with a movable profile and a fixed carriage/motor
Available Sizes
50 65 80
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Motion provided by one linear recirculating ball guide and a toothed belt
  • Linear unit manufactured on request with customized stroke
  • Technical file with calculation notice supplied on request
  • Belt with “Omega” passage for more free working space and lighter moving mass
  • SMART” series: best-selling series for its simplicity and speed of implementation
  • To be reserved for moderate load and speed applications
  • Level of protection suitable for workshop environments
  • Threaded holes at the end of the profile for simple and direct gripper attachment
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: gearboxes and mounting kits, sensor holders

Dimensions

Unit : mm
S-SMART 50 
S-SMART 65
S-SMART 80
Profile width/height 50 x 50 65 x 65 80 x 80
Rail size 12 15 20
Maxi. stroke 1000 1500 2000
Maxi. repetability +/- 0,05 +/- 0,05 +/- 0,05
  • Pick & Place system Y-Z
Y axis Z axis
R-SMART 120 S-SMART 50 ou 65 ou 80
R-SMART 160 S-SMART 65 ou 80
ROBOT 100 S-SMART 50
ROBOT 130 S-SMART 50 ou 65
ROBOT 160 S-SMART 65 ou 80
SAB 120 S-SMART 65
SAB 180 S-SMART 80
  • Pick & Place system 2X-Z
X axis Z axis
2 x E-SMART 50 S-SMART 50 ou 65
2 x E-SMART 80 S-SMART 65 ou 80
2 x E-SMART 100 S-SMART 80

Please contact ROLLON for all other axis combination requests

You need some help with a 3D file?