Actuators
Corrosion Resist

Plus System ROBOT CR

Rigid and self-supporting "anti-corrosion" linear unit
Available Sizes
100 130 160 220
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Possibility to position the unit on edge or flat
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Optional double carriage configuration driven by the same belt
  • Version “2C” equipped with two independent mobile trolleys
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: reducers and mounting kits, sensor support

Assembly kits available to create the following multi-axis systems

  • Cantilever system X-Y-Z
X axis Y axis Z axis
ROBOT 130 CR ROBOT 130 CR SC 65 CR
ROBOT 160 CR ROBOT 130 CR SC 65 CR
ROBOT 160 CR ROBOT 160 CR SC 130 CR
ROBOT 220 CR ROBOT 160 CR SC 130 CR
  • Pick & Place system Y-Z
Y axis Z axis
ROBOT 130 CR SC 65 CR
ROBOT 160 CR SC 130 CR
ROBOT 220 CR SC 160 CR
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 CR ROBOT 130 CR SC 65 CR
2 x ELM 80 CR ROBOT 160 CR SC 130 CR
2 x ELM 110 CR ROBOT 160 CR SC 130 CR
2 x ELM 110 CR ROBOT 220 CR SC 160 CR

Please contact ROLLON for all other axis combination requests

Dimensions

Unit : mm
ROBOT 100 CR
ROBOT 130 CR
ROBOT 160 CR
ROBOT 220 CR
Profile width/height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size (mm) 15 mini 15 20 25
Max. working stroke 5800 6000 6000 6000
Special stroke 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?