Actuators
Belt - Ball guide

ECO System

Compact linear unit for dirt environment. Stroke up to 12 m
Available Sizes
60 80 100
Nicolas F.
“For races greater than 10m, we lengthen the crazy head so that the belt voltage adjustment screws be longer.”
Nicolas Floret
Technical Manager at Rollon France
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by a linear recirculating ball bearing guide and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations of mounting two units in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Protection of the linear guide, fixed inside the profile, provided by the toothed belt
  • Drive torque transmission to the pulley by means of a keyed hollow shaft
  • Useful accessories: synchronisation shaft, sensor support, …

Assembly kits available to create the following multi-axis systems

Assembly kit available for mounting the “ROBOT100” unit on two “ECO 80” units

Dimensions

ECO 60 SP2
ECO 80 SP2
ECO 100 SP2
Profile width/height (mm) 60 x 60 80 x 80 100 x 100
Rail size (mm) 12 mini 15 20
Maxi. working stroke (mm) 3700 6000 6000
Maxi. repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?