Linear Rails
Very compact solution

MiniRoller Rail

An alternative to miniature ball guide in several industries and applications
Available Sizes
11
Your application data
1. Environment
2. Axis configuration
Select first the mounting configuration
Select a Mounting configuration
(mm)
(mm)
Select a Mounting configuration
(mm)
tooltip-distanceRails
3. Loading
(N)
(mm)
tooltip-hPayload
(mm)
tooltip-bPayload
(mm)
tooltip-aPayload
(mm)
tooltip-hPayload
(mm)
tooltip-bPayload
(mm)
tooltip-aPayload
(mm)
tooltip-hPosition
(mm)
tooltip-bPosition
(mm)
tooltip-hPosition
(mm)
tooltip-bPosition
4. Work rate
(m/s)
(m/s²)
(m/s)
Cycle time based on a round trip
(s)
Cycle time based on a round trip
(N)
Calculated theoretical effort
(s)
(m/s)
(m/s²)
(N)
Calculated theoretical effort
5. Use time
(Km)
(s)
Cumulative break time over a complete cycle
Cycle time based on a round trip
🚀 Filter by
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Compact size
  • Corrosion resistant surface
  • Smooth motion
  • Hardened and honed raceways surface
  • Sliders with four rollers arranged in pairs
  • Not sensitive to dirt due to the large rollers
  • Low maintenance
  • Quieter than recirculating ball systems
  • MiniRoller Rail profile rails can be drop-in replace linear guides from another manufacturers while maintaining the same critical dimensions.

Performance characteristics:

  • Max. slider operating speed on the rail: 3 m/s (118 in/s) (depending on application)
  • Max. acceleration: 5 m/s² (196 in/s²) (depending on application)
  • Available rail lengths up to 1950 mm (78.74 in)
  • Temperature range: -20 °C to +80 °C (-4 °F to +176 °F)
  • Rail material: standard C43
  • Rail raceways are induction hardened and honed
  • Rails and slider bodies are standard electrolytic zinc-plated and passivated; increased anticorrosive protection on request (see pg. MRR-9 Anticorrosive protection)
  • Slider body material: steel DIN 9SMnPb28, AISI 304 for the stainless steel version
  • Rollers material: standard steel 100Cr6, AISI 440C for the stainless steel, zinc nickel and nickel plated versions
  • Rollers are lubricated for life
  • Roller seal/shield: standard 2Z (steel cover disk), 2RS (splash-proof)
  • Maximum parallelism deviation: 0.03 mm
You need some help with a 3D file?