Belt drive
VER
Vertical linear module optimized for vertical movement and positioning.
Available Sizes
90FM
120
125
150
Belt driven linear axes with omega drive for vertical applications
Speed up to 3 m/s
Repeatability precision ±0.1 mm
Maximum payload up to 11.5 kN
Unit’s base mass (zero stroke): 27 kg
Unit’s linear mass: 1.7 kg/100 mm
Carriage’s mass: 12.5 kg
Maximum velocity: 4 m/s
Unloaded repeatability: 0.1 mm
Pulley’s circumference: 220 mm/revolution
Belt’s size: 50 AT 10
Maximum traction force on belt: 2892 N
Principal moment of inertia Y: 2211 cm^4
Principal moment of inertia Z: 1962 cm^4

Mathieu MACCHI
Engineering
You need some help with a 3D file?