High speed
UNILINE E
Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Available Sizes
55
75
The configurator is not available for this product.
Our team can help you.
- Movement provided by two linear roller guides and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Suitable for automatic cycle operation at high working rates and moderate loads
- Protection of the unit by longitudinal seals for operation in a dirt environment
- Drive torque transmission to the pulley by means of a keyed hollow shaft
- Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems
Available in “anti-corrosion” version for wet environments
Operating temperature range from -20 °C to + 80 °C
E55 |
E75 |
|
| Profile width/height (mm) | 55 x 55 | 75 x 75 |
| Rail size (mm) | 28/18 | 43/28 |
| Maxi. working stroke (mm) | 2770 | 3000 |
| Maxi. repetability (mm) | 0,1 | 0,1 |
Mathieu MACCHI
Engineering
You need some help with a 3D file?