High speed
UNILINE A
Cost saving" linear actuator with speed and acceleration up to 7 m/s and 15 m/s².
Available Sizes
40
55
75
The configurator is not available for this product.
Our team can help you.
- Movement provided by a linear roller guide and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations in which two units are mounted in parallel
- In single-axis configuration, to be reserved for moderate load cases
- Suitable for automatic cycle operation at high working rates and moderate loads
- Protection of the unit by longitudinal seals for operation in a dirt environment
- Drive torque transmission to the pulley by means of a keyed hollow shaft
- Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems
Available in “anti-corrosion” version for wet environments
Operating temperature range from -20 °C to + 80 °C
A40 |
A55 |
A75 |
|
| Profile width/height (mm) | 40 x 40 | 55 x 55 | 75 x 75 |
| Rail size (mm) | 18 | 28 | 43 |
| Maxi. working stroke (mm) | 1660 | 2770 | 3000 |
| Maxi. repetability (mm) | 0,1 | 0,1 | 0,1 |
Mathieu MACCHI
Engineering
You need some help with a 3D file?