Ultra Precise

TT

Rigid linear table with very high positioning accuracy up to 10 µm. Stroke up to 3 m
Available Sizes
100 155 225 310

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw
  • Technical file with calculation notice supplied on request
  • Driven by a preloaded precision ball screw with the possibility of different diameters and leads. Precision class ISO 7 as standard and ISO 5 on request.
  • All mounting and reference surfaces, as well as the external surfaces of the profile are machined to ensure extremely precise movement over the entire stroke.
  • All TT linear tables are 100% inspected and delivered with an inspection report.
Unit : mm
TT100
TT155
TT225
TT310
Maxi. working stroke 940 1470 2270 3000
Rail size 12 mini 15 20 30
Ball screw diameter 12 16 – 20 20 – 25 32
Ball screw lead 05 (5-10)-(5-20) (5-20)-(5-25) 05-10-32
Max. accuracy ISO 5 0,023 mm/300 mm
Max. repetabilility ISO 5 0,005 0,005 0,008

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?