Long Stroke
Prismatic Rail
Linear roller guide for long stroke, high load and high speed applications
Available Sizes
28
35
55
- Hardened steel raceways. Load capacity up to 15000 N/slider. Max. speed 7 m/s. Max. acceleration 20 m/s²
- High self-alignment properties thanks to a pivot system with axial clearance mounted on the roller carriages. Absorption of the angular distorsion generated by the bending of the guide rail
- Compensation of misalignments up to 4 mm for a configuration of two axes mounted in parallel
- Rail jointing possible to get unlimited lengths
- Rail made of hardened C45 steel. Hardness > 58 HRC
The aluminium slider can be configured with a variable number of rollers, from 3 to 6. The rollers are in turn available in two variants, cylindrical or V-shaped
Operating temperature range between -10°C and +80°C
Suitable for use in a dirty environment
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

Mathieu MACCHI
Engineering
You need some help with a 3D file?