Very compact recirculating ball guide - High load and stiffness
Mini Mono Rail
Miniature recirculating ball guide made in stainless steel with high load capacity and rigidity.
Extremely compact linear guide designed to save space while providing smooth and precise operation.
Extremely compact linear guide designed to save space while providing smooth and precise operation.
Available Sizes
7
9
12
15
Available in accuracy classes N, H and preload classes K0-K1-K2.
Rails available in two versions (wide or standard body).
Rails available in two versions (wide or standard body).
- LM guide with very high load capacity, precision and stiffness
- Exploiting its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws
- Linear accuracy of less than 0.02 mm for a rail length of 500 m
- The main dimensions of the Mono Rail correspond to the market standard. Interchangeability with other manufacturers possible
- Operating temperature range between -20°C and +80°C
- Rail junction possible (machining of the rail ends). Several preload classes available for the slider
Martensitic stainless steel rail
Rail available in sizes 7, 9, 12, 15 in standard version. 9, 12, 15 in wide version
Identical dynamic and static load capacities in the main directions (radial and axial)
Mathieu MACCHI
Engineering
You need some help with a 3D file?