Balanced radial locking nut

LRE

Double-spring radial locking nut providing enhanced balance and higher locking performance. Suitable for high-speed applications with up to twice the breakaway torque of standard designs.
Available Sizes
35 40 45 46 50 52 55 56 60 65 67 75 80 85 90 95 105 110 115 120 125 130 135 140 145 150 155 165 170 175 180

The selection tool is not available for this product.

Our team can help you to select the right product.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?