Maximum load capacity and rigidity

GC SW

Full complement needle roller design for maximum load capacity and rigidity.
Outer diameters range from 16 mm to 90mm.
Available without seals, with plastic seals (..EE) or metal shields (..EEM).
Available Sizes
16 19 22 24 26 28 30 32 35 40 47 52 62 72 80 85 90

The selection tool is not available for this product.

Our team can help you to select the right product.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?