Cam follower with cylindrical outer ring

FGU Light

Full complement roller design for maximum load capacity and rigidity.
Outer diameters range from 35 mm to 300 mm.
Available Sizes
35 40 47 52 62 72 80 85 90 100 110 120 125 130 140 150 160 170 180 200 215 230 250 270

The selection tool is not available for this product.

Our team can help you to select the right product.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?