Maximum load capacity and rigidity

FG SW

Full complement needle roller design for maximum load capacity and rigidity.
Outer diameters range from 16 mm to 250 mm.
Optimized outer ring profile for enhanced contact performance.
Available Sizes
16 19 24 30 32 35 40 47 52 62 72 80 85 90 100 110 120 125 130 140 150 160 170 180 200 215 230 250 270

The selection tool is not available for this product.

Our team can help you to select the right product.

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?