Compact ball guide - High load and stiffness
Easyslide
"Cost effective" ball cage guide.
Compactness and high load capacities
Compactness and high load capacities
Available Sizes
22
28
35
43
63
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
- The best space/load capacity ratio of the ROLLON “Linear Line” range
- High performance in single-rail configuration. The large width of the rail allows a strong positioning of the rail on its support
- Fixing screws (M6 in size 35) dimensioned to achieve a strong rail/frame connection
- Wide and strong rail/frame interface allowing “medium performance” material for the frame and mounting of the Easyslide on rough/unmachined surfaces
- Linear accuracy of 0.1 mm/m. 10.9 quality fixing screws recommended
- Only suitable for horizontal mounting. Rails not joinable
Operating temperature range between -20°C and +130°C
| Slider | Co rad (N) | Co ax (N) | Mx (N.m) | My (N.m) | Mz (N.m) |
|---|---|---|---|---|---|
| SN22-290 | 9750 | 6699 | 32,2 | 324 | 463 |
| SN28-450 | 26100 | 18270 | 127,9 | 1370 | 1958 |
| SN35-610 | 45750 | 32025 | 221,6 | 3256 | 4651 |
| SN43-610 | 65270 | 45689 | 450,4 | 4645 | 6636 |
| SN63-610 | 122000 | 85400 | 1120,7 | 8682 | 12403 |
Mathieu MACCHI
Engineering
You need some help with a 3D file?