DSB
Spherical-plain bearing sliding combination steel / steel, dimensions in inches
Available Sizes
70 → 150
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, split at two points, with oil groove and drill holes,
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Temperature range: -40° C to +200° C
Special characteristics:
- For use with heavy shock loads, therefore is particularly suitable for the vibration range with slow, heavy movements.
- The spherical plain bearing has a large contact area in the joint ball area, which is why it is preferred for heavy loads.
- The outer ring is split in two places to accommodate the joint ball. The splited outer ring and the joint ball are held together by a snap ring in the groove around the outer ring.
For shaft diameters from 70 mm to 150 mm.
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you
Mathieu MACCHI
Engineering
You need some help with a 3D file?