DGIHO K DO
Embouts hydrauliques avec rotule pressée, filetage femelle, avec fente et dispositif de serrage, similaire à DIN 24555. Filetage à droite : DGIHO-K_DO
Tailles disponibles
12 → 100
Le selection tool n'est pas disponible pour ce produit.
Notre équipe peut vous aider à choisir le produit qui vous convient.
Le configurateur n'est pas disponible pour ce produit.
Notre équipe peut vous aider.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555
Right hand thread: DGIHO-K_DO and left hand thread: DGIHO-KL_DO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split from size 16, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement, connection dimensions similar to DIN 24555.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 12) and DGE_ES (size 16-100) radial-spherical-plain bearings, and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
- maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS
For shaft diameters from 12 mm to 100 mm. Left-hand thread only on request.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGIHO-K 12 DO | 12 | M 10 x 1,25 | 35 | 59.5 |
| DGIHO-K 16 DO | 16 | M 12 x 1,25 | 45 | 70.5 |
| DGIHO-K 20 DO | 20 | M 14 x 1,5 | 55 | 85.5 |
| DGIHO-K 25 DO | 25 | M 16 x 1,5 | 65 | 100.5 |
| DGIHO-K 30 DO | 30 | M 20 x 1,5 | 80 | 125 |
| DGIHO-K 40 DO | 40 | M 27 x 2 | 100 | 155 |
| DGIHO-K 50 DO | 50 | M 33 x 2 | 120 | 190 |
| DGIHO-K 60 DO | 60 | M 42 x 2 | 160 | 230 |
| DGIHO-K 80 DO | 80 | M 48 x 2 | 205 | 287.5 |
| DGIHO-K 100 DO | 100 | M 64 x 2 | 240 | 360 |
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
Mathieu MACCHI
Engineering
Vous avez besoin d'aide avec un fichier 3D ?