DGE AW
Rotule à contact oblique combinaison de glissement acier/PTFE, selon DIN ISO 12240-3
Tailles disponibles
10 → 360
DURBAL axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 12, 15, 120-360 only on request
Special characteristics:
- The following applies with the axial spherical plain bearing: The take up axial forces and pass supporting forces with low moment levels into the companion structure. Can be combined with Series E radial-spherical-plain bearings in accordance with DIN-ISO 12240-1.
- Sliding combination: steel with bonded PTFE fabric.
For shaft diameters from 10 mm to 360 mm.
Type | d (mm) | D (mm) | T (mm) |
---|---|---|---|
DGE 10 AW | 10 | 30 | 9.5 |
DGE 12 AW | 12 | 35 | 13 |
DGE 15 AW | 15 | 42 | 15 |
DGE 17 AW | 17 | 47 | 16 |
DGE 20 AW | 20 | 55 | 20 |
DGE 25 AW | 25 | 62 | 22.5 |
DGE 30 AW | 30 | 75 | 26 |
DGE 35 AW | 35 | 90 | 28 |
DGE 40 AW | 40 | 105 | 32 |
DGE 45 AW | 45 | 120 | 36.5 |
DGE 50 AW | 50 | 130 | 42.5 |
DGE 60 AW | 60 | 150 | 45 |
DGE 70 AW | 70 | 160 | 50 |
DGE 80 AW | 80 | 180 | 50 |
DGE 100 AW | 100 | 210 | 59 |
DGE 120 AW | 120 | 230 | 64 |
DGE 140 AW | 140 | 260 | 72 |
DGE 160 AW | 160 | 290 | 77 |
DGE 180 AW | 180 | 320 | 86 |
DGE 200 AW | 200 | 340 | 87 |
DGE 220 AW | 220 | 370 | 97 |
DGE 240 AW | 240 | 400 | 103 |
DGE 260 AW | 260 | 430 | 115 |
DGE 280 AW | 280 | 460 | 110 |
DGE 300 AW | 300 | 480 | 110 |
DGE 320 AW | 320 | 520 | 116 |
DGE 340 AW | 340 | 540 | 116 |
DGE 360 AW | 360 | 560 | 125 |
Type | d (mm) | D (mm) | T (mm) |
Le fichier 3D n'est pas disponible en ligne.
N'hésitez pas à nous contacter afin que nous puissions vous l'envoyer

Mathieu MACCHI
Engineering
Vous avez besoin d'aide avec un fichier 3D ?