DGE DW-2RS
Rotule sphérique radiale XXL, combinaison de glissement acier / PTFE, avec joints à lèvres -2RS des deux côtés, série C, selon DIN ISO 12240-1
Tailles disponibles
320 → 600
The Essential
DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, with -2RS lip seals on both sides, series C, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, radially split, it is held together by means of screws and dowel pins, bonded with PTFE – sheet, with -2RS lip seals on both sides
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +120° C
Special characteristics:
- For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
For shaft diameters from 320 mm to 600 mm. All items on request.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 320 DW-2RS | 320 | 440 | 160 |
DGE 340 DW-2RS | 340 | 460 | 160 |
DGE 360 DW-2RS | 360 | 480 | 160 |
DGE 380 DW-2RS | 380 | 520 | 190 |
DGE 400 DW-2RS | 400 | 540 | 190 |
DGE 420 DW-2RS | 420 | 560 | 190 |
DGE 440 DW-2RS | 440 | 600 | 218 |
DGE 460 DW-2RS | 460 | 620 | 218 |
DGE 480 DW-2RS | 480 | 650 | 230 |
DGE 500 DW-2RS | 500 | 670 | 230 |
DGE 530 DW-2RS | 530 | 710 | 243 |
DGE 560 DW-2RS | 560 | 750 | 258 |
DGE 600 DW-2RS | 600 | 800 | 272 |

Mathieu MACCHI
Engineering
Vous avez besoin d'aide avec un fichier 3D ?