DGE UK

Rotule radiale en acier / PTFE, série E, selon DIN ISO 12240-1
Tailles disponibles
4 → 30

The Essential

DURBAL radial-spherical plain bearing sliding combination steel / PTFE, series E, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, lined with bronze – PTFE – composite
  • Joint ball: ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use with high unilaterally acting loads;
  • Sliding combination:steel with inset sliding film of bronze–PTFE compound material;

Available as a complete linkages (system) solution. For shaft diameters from 4 mm to 30 mm.

Type d (mm) D (mm) B (mm)
DGE 04 UK 4 12 5
DGE 05 UK 5 14 6
DGE 06 UK 6 14 6
DGE 08 UK 8 16 8
DGE 10 UK 10 19 9
DGE 12 UK 12 22 10
DGE 15 UK 15 26 12
DGE 17 UK 17 30 14
DGE 20 UK 20 35 16
DGE 25 UK 25 42 20
DGE 30 UK 30 47 22
ROLLON
Mathieu MACCHI
Engineering
Vous avez besoin d'aide avec un fichier 3D ?