Stainless Steel - Roller slide
TQAX
Full-extension roller slide. Compact in height and suitable for vertical applications. Damping in closed position as standard and special machining on request.
Available Sizes
26
40
Stroke up to 1 600 mm. Maximum payload over 1 300 N/pair.
- Suitable for vertical or flat mounting configurations. Please refer to the axial load capacity values / pairs
- Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
- Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
- Smooth and silent motion
- End stop in closed position with integrated rubber shock absorber
Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray
Operating temperature range from -20 to +80°C
Mathieu MACCHI
Engineering
You need some help with a 3D file?