Cold Drawn Profile
HTT
Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories.
Available Sizes
30
40
50
Stroke up to 720 mm. Maximum payload over 2 000 N/pair.
Very good corrosion resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Wide operating temperature range from -20 to +170°C excluding options and accessories
Mathieu MACCHI
Engineering
You need some help with a 3D file?